LC1D115M5

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V AC 50Hz coil, screw clamp terminals

1/1
LC1D115M5

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V AC 50Hz coil, screw clamp terminals

Out of stock
Commercial Reference
LC1D115M5
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V AC 50Hz coil, screw clamp terminals

Product Documents

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 115A/1000V AC-3 (55kW@400V). It provides a 220V 50Hz AC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirrror certified), power connection by screw connectors 2 inputs, control connection by screw clamp terminals. For operating rates until 2400 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (120mm width), mounting on 2 DIN-rails or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D115M5
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, <=440V, 115A, 220V AC 50Hz coil, screw clamp terminals
Your Rating

* Required Field