LC1D80AKUE

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 100 to 250V AC/DC, EverLink

1/1
LC1D80AKUE

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 100 to 250V AC/DC, EverLink

In stock
Commercial Reference
LC1D80AKUE
SGD 576.80
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 100 to 250V AC/DC, EverLink

SGD 576.80

Product Documents

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 80A/690V AC-3 (37kW@400V). It provides a low consumption 100-250V AC/DC coil with electronic control, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D80AKUE
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 66A, 100 to 250V AC/DC, EverLink
Your Rating

* Required Field