LC1D65A6K7

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 100VAC 50/60Hz coil, Lugs-ring terminals

1/1
LC1D65A6K7

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 100VAC 50/60Hz coil, Lugs-ring terminals

Out of stock
Commercial Reference
LC1D65A6K7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 100VAC 50/60Hz coil, Lugs-ring terminals

Product Documents

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 65A/440V AC-3/3e (30kW@400V). It provides a 100V 50/60Hz AC coil , 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by ring-lugs screw terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (55mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D65A6K7
  • Green Premium Label
    No
  • Country of Origin
    Indonesia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 65A, 100VAC 50/60Hz coil, Lugs-ring terminals
Your Rating

* Required Field