Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 50A, 110VAC 50/60Hz coil, Lugs-ring terminals
SKU :
LC1D50A6F7
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 303.90
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 50A, 110VAC 50/60Hz coil, Lugs-ring terminals
SGDÂ 303.90
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Part Number | LC1D50A6F7 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Contactor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Part Number | LC1D50A6F7 |
|---|---|
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Product Type | Contactor |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account