
calcActive())">
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 18A, 220VAC 50/60Hz coil, spring
LC1D183M7
SGDÂ 119.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D183M7
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 18A, 220VAC 50/60Hz coil, spring
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3 NO), AC-3/AC-3e, 0 to 440V, 18A, 220VAC 50/60Hz coil, spring
SGDÂ 119.40
Description
TeSys D contactor, 3 poles (3NO), for motor control applications up to 18A/690V AC-3/3e (7.5kW@400V). It provides a 220V 50/60Hz AC coil, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by spring terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
Part Number | LC1D183M7 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review