LC1D95P5

Contactor, TeSys Deca, 3P, 95A, AC-3/AC-3e, <=440V, aux 1NO+1NC , coil 230V 50Hz

1/1
LC1D95P5

Contactor, TeSys Deca, 3P, 95A, AC-3/AC-3e, <=440V, aux 1NO+1NC , coil 230V 50Hz

Out of stock
Commercial Reference
LC1D95P5
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Contactor, TeSys Deca, 3P, 95A, AC-3/AC-3e, <=440V, aux 1NO+1NC , coil 230V 50Hz

Product Documents

Description

TeSys Deca contactor, 3 poles (3NO), for motor control applications up to 95A/1000V AC-3/AC-3e (45kW@400V). It provides a 230V 50Hz AC coil, 1NO+1NC built-in auxiliary contacts, power connection by screw terminals and control by screw clamp terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product details

  • Part Number
    LC1D95P5
  • Green Premium Label
    No
  • Country of Origin
    Czechia
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Contactor, TeSys Deca, 3P, 95A, AC-3/AC-3e, <=440V, aux 1NO+1NC , coil 230V 50Hz
Your Rating

* Required Field