contactor, Acti9 iCTK, 25 A, 2 NO, 250 V, coil 230...240 V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
contactor, Acti9 iCTK, 25 A, 2 NO, 250 V, coil 230...240 V
Excl. Tax
Excl. Tax
Description
Product Details
Green Premium Label | No |
---|---|
Show Accessory | No |
height | 1.8 cm |
length | 8.5 cm |
width | 7.5 cm |