calcPageSize())"
/>
calcActive())">
Connection unit, Vivace E, 45A, 250V, 1 gang, white
KBN31554_WE
SGDÂ 15.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
KBN31554_WE
Connection unit, Vivace E, 45A, 250V, 1 gang, white
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Connection unit, Vivace E, 45A, 250V, 1 gang, white
SGDÂ 15.40
Description
Experience the versatility of the Schneider Electric Vivace E 1 gang connection unit with a flex outlet. The rated operating voltage is 250V at 50/60Hz, with a rated current of 45A. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 86mm x (H) 86mm x (D) 16.1mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. It reaches an IP20 degree of protection. Vivace E features a minimalist design with a frameless panel and curved corners that seamlessly blend into your wall. The range product features fits into different home interiors.
Product Details
| Green Premium Label | No |
|---|---|
| height | 4.4 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account