Complete potentiometer, Harmony XB5, plastic, 22mm, 4K7

XB5AD912R4K7
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, 22mm diameter potentiometer has a resistance of 4.7kΩ and uses screw clamp terminals. This potentiometer provides an external interface for controlling key parameters of automation components like drives and inverters. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 IP69 IP69K, making it ideal for operation in harsh environments. It is ideal for analog control (like speed control of motor) via the voltage or resistor input of variable speed drives. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery.

Product Details

Activity IDSIG
Part Number XB5AD912R4K7
Green Premium Label No
Country of Origin France
Product Type Complete Potentiometer
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete potentiometer, Harmony XB5, plastic, 22mm, 4K7
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Potentiometer head, Harmony XB5, plastic,black, 22mm, for use with 6mm shaft
ZB5AD912
SGD 104.50
Potentiometer head, Harmony XB5, plastic,black, 22mm, for use with 6.35mm shaft
ZB5AD922
SGD 105.60