Complete potentiometer, Harmony XB4, metal, 22mm, 100K
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Complete potentiometer, Harmony XB4, metal, 22mm, 100K
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | POTENTIOMETER |
| Device short name | XB4 |
| Head type | STANDARD |
| Device presentation | COMPLETE PRODUCT |
| Bezel material | CHROMIUM PLATED METAL |
| Mounting diameter | 22.5 MM |
| Product compatibility | Ø 6 MM SHAFT |
| Sale per indivisible quantity | 1 |
| CAD overall width | 30 MM |
| CAD overall height | 47 MM |
| CAD overall depth | 82 MM |
| Product weight | 0.095 KG |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP69 CONFORMING TO IEC 60529IP69K CONFORMING TO IEC 60529 |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | UL 508CSA C22.2 NO 14IEC 60947-1 |
| Product certifications | UL listedCSABV |
| Shape of signaling unit head | ROUND |
| Operator profile | KNURLED KNOB, WITH (WHITE) |
| Rated power in W | 1 W AT 70 °C |
| Precision of internal conversion resistor | +-10% |
| Potentiometer characteristic | LINEAR |
| Mechanical durability | 50000 CYCLES |
| Ohmic value | 100000 OHM |
| Material | CERMET |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Main group | POTENTIOMETER |
| Group of product | POTENTIOMETER KNURLED KNOB |
| Colour of marking | WHITE |
| Enclosure Type | UL TYPE 4X/13 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 9.1 CM |
| Package 1 Length | 4.5 CM |
| Package 1 Weight | 106.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.563 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.0221 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.011476 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.022829 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.46984 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.20144 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 49 % |
| Average percentage of recycled metal content | 19 % |
| SCIP Number | Dc4c5199-15ea-4d58-a3c3-6b64cfa69b65 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | POTENTIOMETER |
| Device short name | XB4 |
| Head type | STANDARD |
| Device presentation | COMPLETE PRODUCT |
| Bezel material | CHROMIUM PLATED METAL |
| Mounting diameter | 22.5 MM |
| Product compatibility | Ø 6 MM SHAFT |
| Sale per indivisible quantity | 1 |
| CAD overall width | 30 MM |
| CAD overall height | 47 MM |
| CAD overall depth | 82 MM |
| Product weight | 0.095 KG |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP69 CONFORMING TO IEC 60529IP69K CONFORMING TO IEC 60529 |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | UL 508CSA C22.2 NO 14IEC 60947-1 |
| Product certifications | UL listedCSABV |
| Shape of signaling unit head | ROUND |
| Operator profile | KNURLED KNOB, WITH (WHITE) |
| Rated power in W | 1 W AT 70 °C |
| Precision of internal conversion resistor | +-10% |
| Potentiometer characteristic | LINEAR |
| Mechanical durability | 50000 CYCLES |
| Ohmic value | 100000 OHM |
| Material | CERMET |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Main group | POTENTIOMETER |
| Group of product | POTENTIOMETER KNURLED KNOB |
| Colour of marking | WHITE |
| Enclosure Type | UL TYPE 4X/13 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 9.1 CM |
| Package 1 Length | 4.5 CM |
| Package 1 Weight | 106.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 40 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 4.563 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Recyclability potential, in % | 1 |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.0221 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.011476 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.022829 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.46984 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.20144 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 49 % |
| Average percentage of recycled metal content | 19 % |
| SCIP Number | Dc4c5199-15ea-4d58-a3c3-6b64cfa69b65 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |