XB6DW1B1B

Complete illuminated push button, Harmony XB6, white rectang flush, 16mm, spring return 1NO 12...24V

1/1
XB6DW1B1B

Complete illuminated push button, Harmony XB6, white rectang flush, 16mm, spring return 1NO 12...24V

In stock
Commercial Reference
XB6DW1B1B
SGD 40.70
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Complete illuminated push button, Harmony XB6, white rectang flush, 16mm, spring return 1NO 12...24V

SGD 40.70

Product Documents

Description

  • This Harmony XB6 illuminated push button is part of the range diameter 16mm plastic, Harmony XB6 monolithic.
  • It has a a rectangular head shape, and is supplied with a white flush push, unmarked.
  • It operates with spring return mechanism.
  • It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination.
  • It features 1 NO slow break contact and faston connection type.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
  • It weighs 22g.
  • Its reduced diameter 16mm makes it suitable to applications where less space is available for mounting, like small machines and control panels.

Product details

  • Activity
    IDSIG
  • Part Number
    XB6DW1B1B
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Complete illuminated push button, Harmony XB6, white rectang flush, 16mm, spring return 1NO 12...24V
Your Rating

* Required Field