Complete emergency stop push button, Harmony XB4, red Ø22 mm, mushroom head Ø 40, key release, ATEX

XB4BS9445EX
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This product is part of the Harmony XB4 - ATEX D range, an offer of Ø 22mm metal pushbuttons, switches and pilot lights for explosive atmosphere. This emergency switching off pusbutton comes with a mushroom head and key number 455. This offer is specially designed for explosive atmosphere. It is designed for used in dust zone 21-22. It comes with trigger action and mechanical latching and key release operation. It has 1 NO and 1 NC contact with slow-break operation. This is a metal emergency stop pushbutton with a 40mm diameter mushroom head. This offer is specially designed for applications in Oil and Gas industry as well as Food and beverage, car gas stations etc. It is an IP66, IP69, IP69K and IP67 rated product and comes with INERIS 04ATEX9004U certification. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. The Harmony XB4 range offers innovative features for simple and efficient use. The Harmony XB4 - ATEX is the most comprehensive explosive Atmospheres range covering most applications.

Product Details

Part Number XB4BS9445EX
Green Premium Label No
Country of Origin France
Product Type Complete Emergency Stop Push Button

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete emergency stop push button, Harmony XB4, red Ø22 mm, mushroom head Ø 40, key release, ATEX
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.