Complete body/light block assembly, Harmony XB4, green light, with body/fixing collar, BA9s LED bulb, 400V AC

ZB4BV5D3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Complete body/light block assembly - device short name:ZB4 - fixing collar material:Zamak - sale per indivisible quantity:1 - connections - terminals:Screw clamp terminals, - light source:LED - bulb base:BA 9s - light block supply:Via integral transformer 1.2 VA 6 V - light source colour:Green - [Us] rated supply voltage:400 V AC at 50/60 Hz

Product Details

Part Number ZB4BV5D3
Green Premium Label No
Country of Origin France
Product Type Complete Body/Light Block Assembly

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete body/light block assembly, Harmony XB4, green light, with body/fixing collar, BA9s LED bulb, 400V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.