calcPageSize())"
/>
calcActive())">
Complete body/contact assembly, Harmony XB5, single contact, with body/fixing collar, plastic, spring clamp terminal, 1NC
ZB5AZ1025
SGDÂ 11.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ZB5AZ1025
Complete body/contact assembly, Harmony XB5, single contact, with body/fixing collar, plastic, spring clamp terminal, 1NC
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete body/contact assembly, Harmony XB5, single contact, with body/fixing collar, plastic, spring clamp terminal, 1NC
SGDÂ 11.60
Description
This product is part of the Harmony XB5 range, an offer of Ø 22mm modular plastic pushbuttons, switches, and pilot lights. "This contact block is fitted with body and plastic fixing collar." "It has 1 normally closed contact with the slow break operation." "It is furnished with spring clamp terminals for electrical connection." "It offers mechanical durability of about 1 million cycles. It is an IP20 rated product." "The contacts are made of silver alloy (Ag/Ni), gold flashed (Ag/Ni/Au). Its dimensions are 32mm (depth) x 46mm (height). It weighs 0.021kg." "It is ideal for food and beverages, chemical industry, paper mill and marine applications. It is also suitable for the service sector and infrastructure applications." "It meets JIS C8201-5-1, EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-1, EN/IEC 60947-5-5, EN/IEC 60947-5-4, UL 508 and JIS C8201-1 standards." "It is installed into a Ø 22mm panel cutout." "Harmony delivers an innovative and ergonomic design that improves the reliability of panels, machines and processes." "The modular range of Ø 22mm metal control and signaling units combines simplicity of installation, modern standard and flush mounted design."
Product Details
| Part Number | ZB5AZ1025 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Complete Body/Contact Assembly |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account