Complete body/contact assembly, Harmony XB4, single contact block with body/fixing collar 1NO+1NC screw clamp terminal

ZB4BZ106
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

range of product:Harmony XB4 - product or component type:Complete body/contact assembly - device short name:ZB4 - fixing collar material:Zamak - sale per indivisible quantity:1 - head type:Standard - contacts type and composition:1 NO + 1 NC - contact operation:OverlappingSlow-break - contact block type:Single - device composition:Fixing collarBody - connections - terminals:Screw clamp terminals, = 1 x 0.22 mm² without cable end conforming to EN 60947-1

Product Details

Part Number ZB4BZ106
Green Premium Label No
Country of Origin France
Product Type Complete Body/Contact Assembly

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account