ZB4BZ1024

Complete body/contact assembly, Harmony XB4, single contact block with body/fixing collar 1NC plug in connector

1/1
ZB4BZ1024

Complete body/contact assembly, Harmony XB4, single contact block with body/fixing collar 1NC plug in connector

Out of stock
Commercial Reference
ZB4BZ1024
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Complete body/contact assembly, Harmony XB4, single contact block with body/fixing collar 1NC plug in connector

Product Documents

Description

range of product:Harmony XB4 - product or component type:Complete body/contact assembly - device short name:ZB4 - fixing collar material:Zamak - sale per indivisible quantity:1 - head type:Standard - contacts type and composition:1 NC - contact operation:Slow-break - contact block type:Single - device composition:BodyFixing collar - connections - terminals:Plug-in connector

Product details

  • Part Number
    ZB4BZ1024
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Complete body/contact assembly, Harmony XB4, single contact block with body/fixing collar 1NC plug in connector
Your Rating

* Required Field