ZB5AW0B13

Complete body/contact assembly and light block, Harmony XB5, plastic, universal LED, body/fixing collar, 2NO, 24V AC DC

1/2
ZB5AW0B13

Complete body/contact assembly and light block, Harmony XB5, plastic, universal LED, body/fixing collar, 2NO, 24V AC DC

In stock
Commercial Reference
ZB5AW0B13
SGD 23.70
Excl. GST
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Complete body/contact assembly and light block, Harmony XB5, plastic, universal LED, body/fixing collar, 2NO, 24V AC DC

SGD 23.70

Product Documents

Description

This Harmony XB5, light block with body/fixing collar operates with an integral LED. It has 2 x NO contacts and a plastic body and is compatible with Harmony XB5 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.

Product details

  • Activity
    IDSIG
  • Part Number
    ZB5AW0B13
  • Green Premium Label
    No
  • Country of Origin
    France
  • Product Type
    Complete Body Or Contact Assembly And Light Block
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Complete body/contact assembly and light block, Harmony XB5, plastic, universal LED, body/fixing collar, 2NO, 24V AC DC
Your Rating

* Required Field