Complete body/contact assembly and light block, Harmony XB4, with body/fixing collar, universal LED, 230...240V, 2NO

ZB4BW0M13
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Complete body/contact assembly and light block - device short name:ZB4 - fixing collar material:Zamak - sale per indivisible quantity:1 - head type:Standard - contacts type and composition:2 NO - contact operation:Slow-break - connections - terminals:Screw clamp terminals, = 1 x 0.22 mm² without cable end conforming to EN 60947-1 - light source:Protected LED - bulb base:Integral LED - light block supply:Direct - light source colour:White - [Us] rated supply voltage:230...240 V AC at 50/60 Hz

Product Details

Part Number ZB4BW0M13
Green Premium Label No
Country of Origin France
Product Type Complete Body/Contact Assembly And Light Block

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete body/contact assembly and light block, Harmony XB4, with body/fixing collar, universal LED, 230...240V, 2NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.