Complete body/contact assembly and light block, Harmony XB4, with body/fixing collar, BA9s incandescent bulb, 220...240V, 1NO

ZB4BW041
Be the first one to review this.
SGD 59.40

Excl. Tax

login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Complete body/contact assembly and light block - device short name:ZB4 - fixing collar material:Zamak - sale per indivisible quantity:1 - head type:Standard - contacts type and composition:1 NO - contact operation:Slow-break - connections - terminals:Screw clamp terminals, = 1 x 0.22 mm² without cable end conforming to EN 60947-1 - light source:Incandescent - bulb base:BA 9s - light block supply:Via integral transformer 1.2 VA 6 V - [Us] rated supply voltage:220...240 V AC at 50/60 Hz

Product Details

Seller Information

Documents

Reviews