Complete body/contact assembly and light block, Harmony XB4, blue, with body/fixing collar, integral LED, 110...120V, 1NO

ZB4BW0G61
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, light block with body/fixing collar is blue, operates with an integral LED. It has 1 x NO contact and a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BW0G61
Green Premium Label No
Country of Origin Singapore
Product Type Complete Body/Contact Assembly And Light Block
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Complete body/contact assembly and light block, Harmony XB4, blue, with body/fixing collar, integral LED, 110...120V, 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.