EVP1CNS32322

CHARGING CABLE 32A 3-PHASE T2-T2 5M

1/1
EVP1CNS32322

CHARGING CABLE 32A 3-PHASE T2-T2 5M

Out of stock
Commercial Reference
EVP1CNS32322
Excl. GST
  • EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

CHARGING CABLE 32A 3-PHASE T2-T2 5M

Description

  • EVlink Charging cable 5m 32A 3-Phase T2-T2 IEC EV accessory

Product details

  • Activity
    PREVC
  • Part Number
    EVP1CNS32322
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Product Type
    Charging Cable
  • tax text on product card
    Excl. GST
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:CHARGING CABLE 32A 3-PHASE T2-T2 5M
Your Rating

* Required Field