![Capacitor contactor, Tesys Deca, 30kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/l/c/lc1dpkp7.jpg)
Capacitor contactor, Tesys Deca, 30kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil
Excl. Tax
Excl. Tax
All Sellers
![Capacitor contactor, Tesys Deca, 30kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil](https://shop-sg.se.com/media/catalog/product/l/c/lc1dpkp7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Capacitor contactor, Tesys Deca, 30kVAR at 400/415V 50Hz, 230V AC 50/60Hz coil
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | LC1DPKP7 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Capacitor Contactor |