LC1DMKF7

Capacitor contactor, Tesys Deca, 25kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil

1/1
LC1DMKF7

Capacitor contactor, Tesys Deca, 25kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil

Out of stock
Commercial Reference
LC1DMKF7
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Capacitor contactor, Tesys Deca, 25kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil

Product Documents

Description

TeSys D contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 25kVAR@400V 50Hz (42kVAR@690V). It provides a 110V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (45mm width), DIN-rail mounting or screw fixing. Certified IEC 60947 and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).

Product details

  • Part Number
    LC1DMKF7
  • Green Premium Label
    No
  • Country of Origin
    France
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Capacitor contactor, Tesys Deca, 25kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil
Your Rating

* Required Field