
calcActive())">
TeSys D, Control Relay, 3 NO + 2 NC - <= 690 V - 220 V AC Standard Coil
CAD32M7
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CAD32M7
TeSys D, Control Relay, 3 NO + 2 NC - <= 690 V - 220 V AC Standard Coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys D control relay, 5 contacts (3NO + 2NC), 10A/690V, for control of electromagnetic loads AC-15/DC-13.It provides a 220V 50/60Hz AC control circuit, connection by screw clamp terminals.For high operating rates until 180 cycles/min and ambient temperature -40/+60C, it procures high reliability and durability.Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw.Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium product (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | CAD32M7 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Control Relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review