
APC Back-UPS 950VA, 230V, AVR, 2 universal & 2 IEC outlets
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS 950VA, 230V, AVR, 2 universal & 2 IEC outlets
Excl. Tax
Excl. Tax
Product Details
Part Number | BX950MI-MS |
---|---|
Green Premium Label | No |
Weight | 6.6 kg |
Show Accessory | No |
Product Type | Back-UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |