![Std Exch APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/x/bx625ci-ms_1.jpg)
Std Exch APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets
Excl. Tax
Excl. Tax
All Sellers
![APC Back-UPS 625VA](https://shop-sg.se.com/media/catalog/product/b/x/bx625ci-ms_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Std Exch APC Back-UPS 625VA, 230V, AVR, Floor, Universal Sockets
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPPPP |
---|---|
Part Number | BX625CI-MS |
Green Premium Label | No |
Weight | 5.2 kg |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Back UPS |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |