APC Back-UPS 2200VA, 230V, AVR, 4 universal outlets
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS 2200VA, 230V, AVR, 4 universal outlets
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | BX2200MI-MS |
---|---|
Green Premium Label | No |
Weight | 13.3 kg |
Show Accessory | No |
Product Type | Back UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |