![APC Easy UPS BVX 700VA, 230V, AVR, USB Charging,Universal Sockets main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/v/bvx700lui-ms.jpg)
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging,Universal Sockets
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/b/v/bvx700lui-ms.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS BVX 700VA, 230V, AVR, USB Charging,Universal Sockets
Excl. Tax
Excl. Tax
Product Details
Part Number | BVX700LUI-MS |
---|---|
Green Premium Label | Yes |
Weight | 4.5 kg |
Show Accessory | No |
Product Type | Easy UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |