![APC EASY UPS BV 1000VA, AVR, IEC Outlet, 230V main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/v/bv1000i.jpg)
APC EASY UPS BV 1000VA, AVR, IEC Outlet, 230V
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/b/v/bv1000i.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC EASY UPS BV 1000VA, AVR, IEC Outlet, 230V
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | BV1000I-MS |
---|---|
Green Premium Label | No |
Weight | 6 kg |
Show Accessory | No |
Product Type | UPS |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |