APC Back-UPS Pro 900VA, 230V, AVR, LCD, 6 IEC outlets
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS Pro 900VA, 230V, AVR, LCD, 6 IEC outlets
Excl. Tax
Excl. Tax
Description
Product Details
Part Number | BR900MI |
---|---|
Green Premium Label | No |
Weight | 8 kg |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Back UPS Pro |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |