![APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/r/br650mi_2.jpg)
APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets
Excl. Tax
Excl. Tax
All Sellers
![Back UPS Pro BR 650VA](https://shop-sg.se.com/media/catalog/product/b/r/br650mi_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets
Excl. Tax
Excl. Tax
Description
- UPS Output power capacity-390Watts / Run-time: 2mins 44sec
- No. of Power Socket Outlets: 6 IEC 60320 C13
- Battery type: Lead-acid battery
Product Details
Part Number | BR650MI |
---|---|
Green Premium Label | No |
Weight | 7.4 kg |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Back-UPS Pro |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |