APC Back-UPS Pro 1600VA, 8 Outlets, AVR, LCD Interface

BR1600MI-1001
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 10000 left in stock.
plain-icon

Description

  • UPS Output power capacity-960Watts / Run-time: 2mins 38sec
  • No. of Power Socket Outlets: 6 IEC 60320 C13 2 IEC 60320 C13 surge
  • Battery type: Lead-acid battery

Product Details

Part Number BR1600MI
Green Premium Label No
Weight 11.65 kg
Country of Origin Singapore
Show Accessory No
Product Type Back-UPS Pro
tax text on product card Excl. Tax
Discount Percentage Between 0-10 %
Seller Name Convergent Systems Pte Ltd

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Back-UPS Pro 1600VA, 8 Outlets, AVR, LCD Interface
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Sold By Convergent Systems 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)