![APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 10 IEC outlets (5 surge) main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/r/br1500gi_1_2.jpg)
APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 10 IEC outlets (5 surge)
Excl. Tax
Excl. Tax
All Sellers
![APC Power-Saving Back-UPS Pro 1500](https://shop-sg.se.com/media/catalog/product/b/r/br1500gi_1_2.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Power-Saving Back-UPS Pro 1500, 1500VA, 230V, LCD, 10 IEC outlets (5 surge)
Excl. Tax
Excl. Tax
Description
- UPS Output power capacity-865Watts / Run-time: 3mins 39sec
- 5kVA output connections: 5 IEC 60320 C13; 5 IEC 60320 C13 surge; 2 IEC Jumpers
- Battery type: Lead-acid battery
Product Details
Part Number | BR1500GI |
---|---|
Green Premium Label | No |
Weight | 14.3kg |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Back-UPS Pro |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |