![Back UPS Pro BR 1300VA, 8 Outlets, AVR, LCD Interface main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/r/br1300mi_3.jpg)
Back UPS Pro BR 1300VA, 8 Outlets, AVR, LCD Interface
Excl. Tax
Excl. Tax
All Sellers
![Back UPS Pro BR 1300VA](https://shop-sg.se.com/media/catalog/product/b/r/br1300mi_3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Back UPS Pro BR 1300VA, 8 Outlets, AVR, LCD Interface
Excl. Tax
Excl. Tax
Description
- UPS Output power capacity-780Watts / 1
- 3kVA output connections- (6) IEC 60320 C13 (Battery Backup) (6) IEC 320 C13 (Battery Backup) (2) IEC 320 C13 (Surge Protection) (2) IEC 60320 C13 (Surge Protection) Input Connections-IEC 60320 C14 UPS Topology-Line interactive Battery type-Lead-acid battery
Product Details
Part Number | BR1300MI |
---|---|
Green Premium Label | No |
Weight | 11.85 kg |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Back-UPS Pro |
tax text on product card | Excl. Tax |
Discount Percentage | Between 0-10 % |
Seller Name | Convergent Systems Pte Ltd |