K1D002U
body for changeover switch - 2-pole - 45° - 12 A - for Ø 22 mm
K1D002U
body for changeover switch - 2-pole - 45° - 12 A - for Ø 22 mm
In stock
Commercial Reference
K1D002U
SGD 37.40
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
body for changeover switch - 2-pole - 45° - 12 A - for Ø 22 mm
SGD 37.40
Product Documents
Description
- This Harmony K1 body for changeover switch has 2 poles (2P).
- It also has a rating of 12A and a screw clamp mounting mode.
- It has a 45 degree between its switching positions.
- It is designed to fit in 16-22mm cutout, ensuring compatibility when installing in pre-existing machinery.
Product details
-
ActivityIDSIG
-
Part NumberK1D002U
-
Green Premium LabelNo
more specification
less specification