![APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/k/bk650-as1.jpg)
APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/b/k/bk650-as1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS CS, 400 Watts / 650 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, USB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPPPP |
---|---|
Part Number | BK650-AS |
Green Premium Label | No |
Show Accessory | No |
Product Type | Back UPS |
Discount Percentage | Between 0-10 % |