![APC Back-UPS CS 500VA, 230V, 4 IEC outlets main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/b/k/bk500ei_1.jpg)
APC Back-UPS CS 500VA, 230V, 4 IEC outlets
Excl. Tax
Excl. Tax
All Sellers
![APC Back-UPS 500](https://shop-sg.se.com/media/catalog/product/b/k/bk500ei_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Back-UPS CS 500VA, 230V, 4 IEC outlets
Excl. Tax
Excl. Tax
Description
Product Details
Activity | SPPPP |
---|---|
Part Number | BK500EI |
Green Premium Label | No |
Weight | 7.05 kg |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Back UPS |
tax text on product card | Excl. GST |
Discount Percentage | Between 0-10 % |