BR650MI

APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets

1/1
BR650MI

APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets

In stock
Commercial Reference
BR650MI-1001
SGD 397.00
Excl. Tax
to see your company prices. Prices vary for your region.
  • This product is part of the Back-UPS Pro range.
  • This 650VA UPS has 6 total that provide UPS power backup and surge protection.
  • It features a built-in AVR and a LCD interface with audible alarms.
  • Its runtime at 100 Watts is 25 minutes.
  • Its dimensions are 19 x 9.1 x 31 cm and 6.4 kg.
  • The Back-UPS Pro family offers guaranteed power protection for high-performance computer systems, routers, external storage devices, game consoles, and other home and business electronics.
Only 10000 left in stock.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets

SGD 397.00

Product Documents

Sold By Convergent Systems 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)

Description

  • UPS Output power capacity-390Watts / Run-time: 2mins 44sec
  • No. of Power Socket Outlets: 6 IEC 60320 C13
  • Battery type: Lead-acid battery

Product details

  • Part Number
    BR650MI
  • Green Premium Label
    No
  • Weight
    7.4 kg
  • Country of Origin
    Singapore
  • Show Accessory
    No
  • Product Type
    Back-UPS Pro
  • tax text on product card
    Excl. Tax
  • Discount Percentage
    Between 0-10 %
  • Vendor ID
    1001
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:APC Back-UPS Pro 650VA, 230V, AVR, LCD, 6 IEC outlets
Your Rating

* Required Field