BR1600MI
APC Back-UPS Pro 1600VA, 8 Outlets, AVR, LCD Interface
BR1600MI
APC Back-UPS Pro 1600VA, 8 Outlets, AVR, LCD Interface
In stock
Commercial Reference
BR1600MI-1001
SGD 1,035.00
Excl. Tax
to see your company prices. Prices vary for your region.
- This product is part of the Back-UPS Pro range.
- This 1600VA UPS has 8 total outlets, 6 outlets provide UPS power backup and surge protection, 2 outlets offer surge protection only.
- It features a built-in AVR and a LCD interface with audible alarms.
- Its runtime at 100 Watts is 1 hour 8 minutes.
- Its dimensions are 25 x 10 x 38.2 cm and 10.9kg.
- The Back-UPS Pro family offers guaranteed power protection for high-performance computer systems, routers, external storage devices, game consoles, and other home and business electronics.
Only 10000 left in stock.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
APC Back-UPS Pro 1600VA, 8 Outlets, AVR, LCD Interface
SGD 1,035.00
Product Documents
Sold By
Convergent Systems
Description
- UPS Output power capacity-960Watts / Run-time: 2mins 38sec
- No. of Power Socket Outlets: 6 IEC 60320 C13 2 IEC 60320 C13 surge
- Battery type: Lead-acid battery
Product details
-
Part NumberBR1600MI
-
Green Premium LabelNo
-
Weight11.65 kg
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeBack-UPS Pro
-
tax text on product cardExcl. Tax
-
Discount PercentageBetween 0-10 %
-
Vendor ID1001
more specification
less specification