calcPageSize())"
/>
calcActive())">
AvatarOn, Switched socket with USB charger, 21W type A+C, 13A, Wine gold
E8315DACUSBR_WG_G2
SGDÂ 97.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8315DACUSBR_WG_G2
AvatarOn, Switched socket with USB charger, 21W type A+C, 13A, Wine gold
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, Switched socket with USB charger, 21W type A+C, 13A, Wine gold
SGDÂ 97.80
Product Details
| Green Premium Label | No |
|---|---|
| Show Accessory | No |
| height | 12.5 cm |
| length | 21 cm |
| width | 8 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account