AvatarOn, blank plate, 1 gang, White
AvatarOn, blank plate, 1 gang, White
AvatarOn, blank plate, 1 gang, White
Green Premium
The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read more >The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information.
Read less >Product Documents
Description
- Schneider Electric AvatarOn E8330X_WE_G2 in color white is a 1-gang blind cover
- This blind cover, or blank wall plate is an easy and cheaper alternative to patching the wall, when you want to cover the holes caused by shifted floor plans, updated technology, or changed taste
- It has a modern design, featuring frameless and integrate body, which satisfies your aesthetics needs very well
- This blank plate is 86 mm in width, 86 mm in height and 13 mm in depth
- This blanking plate enables both flush and surface mounting
- Polycarbonate material makes it as resistant and lasting as possible
- It is able to withstand the degradation caused by exposure to ultraviolet light too
Product details
-
ActivityHDCWD
-
Part NumberE8330X_WE_G2
-
Green Premium LabelYes
-
Weight48.0 g
-
Country of OriginSingapore
-
Product TypeBlank Plate
-
tax text on product cardExcl. GST
-
Number Of Gang1