AvatarOn 1 Gang TV Socket 75 Ohm Through-Connect , Wood
Product Details
Activity | HDCWD |
---|---|
Part Number | E8331TV_WD |
TV Socket Type | Tv |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Tv Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Number Of Ways | 1 |
Sesg Product Type | TV Connector |
Colour | Dark Wood |