Auxiliary contact block, TeSys D, 2NO, side mounting, screw clamp terminals
Description
- TeSys D instantaneous auxiliary contact block, for LC
- D contactors and CAD control relays with AC coils only
- It provides 2NO contacts rated up to 10A 690V AC, connection by screw clamp terminals
- Clip-on side mounting, it procures high reliability and durability
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh)
Product Details
Activity | PPCTR |
---|---|
Part Number | LAD8N20 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Auxillary Contact |
tax text on product card | Excl. GST |