calcPageSize())"
/>
calcActive())">
Auxiliary contact block, TeSys D, 1NO + 1NC, side mounting, screw clamp terminals
LAD8N11
SGDÂ 25.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LAD8N11
Auxiliary contact block, TeSys D, 1NO + 1NC, side mounting, screw clamp terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Auxiliary contact block, TeSys D, 1NO + 1NC, side mounting, screw clamp terminals
SGDÂ 25.50
Description
- TeSys D instantaneous auxiliary contact block, for LC
- D contactors and CAD control relays with AC coils only
- It provides 1NO+1NC contacts (NC mirror certified) rated up to 10A 690V AC, connection by screw clamp terminals
- Clip-on side mounting, it procures high reliability and durability
- Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh)
Product Details
| Activity | PPCTR |
|---|---|
| Part Number | LAD8N11 |
| Green Premium Label | No |
| Country of Origin | Singapore |
| Product Type | Auxillary Contact |
| tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account