Altivar Process ATV600, Variable Speed Drive, ATV630, 18.5kW/25 hp, 380...480 V, IP21/UL type 1
SKU :
ATV630D18N4
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 4,274.40
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Altivar Process ATV600, Variable Speed Drive, ATV630, 18.5kW/25 hp, 380...480 V, IP21/UL type 1
SGDÂ 4,274.40
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | IDVSD |
|---|---|
| Part Number | ATV630D18N4 |
| Green Premium Label | No |
| Country of Origin | India |
| Show Accessory | No |
| Product Type | Variable Speed Drive |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDVSD |
|---|---|
| Part Number | ATV630D18N4 |
| Green Premium Label | No |
| Country of Origin | India |
| Show Accessory | No |
| Product Type | Variable Speed Drive |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account