Altivar Process ATV600, Variable Speed Drive, ATV630, 15kW/20 hp, 380...480 V, IP21/UL type 1

ATV630D15N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors.Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating.It is designed to be mounted in vertical position (+/- 10 ) on a wall.This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports.This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications.It works at a rated supply voltage from 380V to 480V AC.This drive provides up to 30% energy saving when on standby due to the innovative Stop and Gooperation without additional costs.It is suitable for motors with power rating up to 15kW / 20hp for applications requiring slight overload (up to 120%).It is suitable for motors with power rating up to 11kW / 15hp for applications requiring significant overload (up to 150%).It weighs 13.6kg and its dimensions are, 211mm wide, 546mm high, 232mm deep.This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications.

Product Details

Activity IDVSD
Part Number ATV630D15N4
Green Premium Label No
Show Accessory No
Product Type Variable Speed Drive

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Altivar Process ATV600, Variable Speed Drive, ATV630, 15kW/20 hp, 380...480 V, IP21/UL type 1
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.