
ATV610, Variable Speed Drive, 2.2 kW/3HP, 380...460 V, IP20
Description
Product Details
Activity | IDVSD |
---|---|
Part Number | ATV610U22N4 |
Green Premium Label | Yes |
Weight | 4.313 kg |
Show Accessory | No |
Product Type | Variable Speed Drive |
height | 19.000 cm |
length | 41.000 cm |
width | 30.500 cm |