
ATV610, Variable Speed Drive 18.5 kW/25 HP, 380...460 V, IP20
Description
Product Details
Activity | IDVSD |
---|---|
Part Number | ATV610D18N4 |
Green Premium Label | Yes |
Weight | 15.000 kg |
Show Accessory | No |
Product Type | Variable Speed Drive |
height | 33.000 cm |
length | 68.000 cm |
width | 25.000 cm |