green-premium

Easy Altivar Drive

ATV610C13N4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

variable speed drive, Easy Altivar 610, 132kW, 200hp, 380 to 460V, IP20

Product Details

Green Premium Label Yes
Weight 99.000 kg
height 45.500 cm
length 103.000 cm
width 65.500 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Altivar Drive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.