green-premium

Easy Altivar Drive

ATV310HU30N4E
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

variable speed drive, Easy Altivar 310, 3kW, 4hp, 380 to 460V, 3 phase, without filter

Product Details

Green Premium Label Yes
Weight 2.100 kg
height 19.000 cm
length 23.000 cm
width 18.500 cm

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Easy Altivar Drive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.